Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceRH1009
PRODUCTIONRadiation Hardened 2.5V Reference
- Part Models
- 7
- 1ku List Price
- Starting From $233.37
Overview
- MIL-PRF-38535 Class V Compliant Version - 5962R8961002
- Voltage tolerance ±5mV up to 200Krads(Si) TID
- Long term stability: 20ppm/kHr
- Low Dynamic Impedance and Wide Operating Current Range
- Adjust Pin For Optional Calibration of System Errors
- Reverse Breakdown Current: 20mA
- Forward Current: 10mA
- Available In Metal Can, Ceramic Flatpack and as Unpackaged Dice
Radiation Performance
- Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
- 200kRad (Si), per condition A at 50Rads(Si)/sec
- 50kRad (Si), per condition D at 10mRads(Si)/sec
- ELDRS Pass 50kRad(Si)
- Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2
The RH1009 is a general purpose 2.5V shunt regulator diode designed to operate over a wide current range while maintaining good stability with time and temperature. The adjust terminal allows either temperature coefficient to be minimized or the reference voltage to be adjusted without changing the temperature coefficient. Because it operates as a shunt regulator it can be used equally well as a positive or negative reference.
The wafer lots are processed to Analog Devices’ in-house Class S flow to yield circuits usable in stringent military applications.
Third Party Vendor Availability
Analog Devices partners with third party vendors who assemble and test packaged products with RH Dice inside.
For MSK prefix products please click on the Part Number in the table below and scroll down the linked page to find the part number.
| Part Number | Description |
| MSK109RH | Precision 2.5V Reference |
| MSK110RH | Dual Precision 2.5V Reference |
| MSK5950RH | 5A Ultralow Voltage Adjustable Regulator, Split Bias |
Applications
- A/D and D/A Convertors
- Precision Regulators
- Measurement and Control Systems
- Power Supply Monitors
Documentation
Data Sheet 1
Reliability Data 2
Controlled Drawings 2
Spec Notice 1
Radiation Report 13
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962R8961002V9A | DIE | ||
| 5962R8961002VHA | 10-Lead Flatpak (Glass Sealed Hermetic) | ||
| 5962R8961002VXC | 3-Lead TO-46 | ||
| RH1009DICE | DIE | ||
| RH1009MH | 3-Lead TO-46 | ||
| RH1009MH-EMX | TO | ||
| RH1009MW | 10-Lead Flatpak (Glass Sealed Hermetic) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| 5962R8961002V9A | PRODUCTION | |
| 5962R8961002VHA | PRODUCTION | |
| 5962R8961002VXC | PRODUCTION | |
| RH1009MH | ||
| RH1009MW | ||
|
Oct 5, 2020 - 20_0294 Golden Altos as an Alternate Assembly Plant for Radiation Hardened/ Military Products in TO39 and dies sales. |
||
| 5962R8961002V9A | PRODUCTION | |
| RH1009DICE | ||
|
Sep 17, 2020 - 20_0296 ADI Philippines as an Alternate Assembly Plant for Radiation Hardened Products in Cerpak and Die Sales. |
||
| 5962R8961002V9A | PRODUCTION | |
| 5962R8961002VHA | PRODUCTION | |
| RH1009DICE | ||
| RH1009MW | ||
|
Dec 10, 2019 - 19_0305 Laser Top Mark for Ceramic Cerpak Packages Assembled in ADI Hillview |
||
| 5962R8961002VHA | PRODUCTION | |
| RH1009MW | ||
|
Nov 4, 2019 - 19_0198 ADI Philippines as an Alternate Assembly Plant to ADI Hillview for Radiation Hardened and Military Products in TO46 Packages |
||
| 5962R8961002VXC | PRODUCTION | |
| RH1009MH | ||
|
May 7, 2024 - 24_0027 Datasheet Update of Electrical Test Requirements for Legacy Space LTC (RH Products) |
||
| RH1009MH | ||
| RH1009MW | ||
|
Jul 9, 2019 - 19_0111 Laser Top Mark for TO Metal Can Packages assembled in ADI Hillview |
||
| RH1009MH | ||
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- RH1009
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.