概要

機能と利点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

回路説明

HiTech Global's HTG707, populated with the Xilinx Virtex-7 X485T, X690T, or V2000T FPGA, is a development platform that delivers the most fundamental functional blocks required for building 10G/40G/100G subsystems.

Rail / Function Part Number General Description of Part
1V: VCC_CORE LTM4620 Dual 13A or Single 26A DC/DC μModule Regulator
1.5V, 2.5V, 3.3V: System Power
1.2V: GTX_AVTT
 LTM4627 15A DC/DC µModule regulator 
1.0V: GTX_AVCC, BRAM LT3070 5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator
1.8V: GTX_AUX, AUX, AUX_IO
1.2V, 1.35V: System Power LTM4628 Dual 8A or Single 16A DC/DC μModule Regulator
1.8V, 3.3V: System Power
1.5V: VADJ_FMC LTM4618 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization
Clock for µModule Regulators LTC6900 Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator