製品概要

機能と利点

  • Target Processor: Code compatible across the Blackfin ADSP-BF5xx and ADSP-BF6xx processor Family
  • Release format: Object code module with C source wrapper
  • Input format: RGB, YUV 4:4:4, YUV 4:2:2, rotated YUV 4:2:2, YUV 4:2:0, or Y-only (YUV 4:0:0 / monochrome)
  • Input data resolution: 8 bits
  • Compression rate/Quality of encoded image can be controlled by selecting quality factor or using adaptive quantization
  • Quantization tables can be custom defined by the user
  • Output format: JPEG bit stream encoded using Baseline, Extended Sequential DCT Process (Huffman coding), or Progressive DCT Process (Huffman coding)
  • Supported Transport Formats: A separate sub-module is required to encapsulate JPEG frames within a transport stream. Example source code is available for M-JPEG AVI
  • Supported Meta-data File Formats: A separate sub-module is required to write meta-data to an encoded JPEG bit stream. Example source code is available for EXIF, JFIF, and Adobe®
  • Framework dependencies: None
  • Multi-threading: Fully re-entrant and multi-instancing capable
  • Compliant with ISO/IEC 10918-1:1993 (ITU-T T.81)
  • Rigorous interoperability testing across many commercially available platforms and open source viewers/applications

製品概要

JPEG is the image compression standard developed by the Joint Photographic Experts Group. It works best on natural images (scenes).

The JPEG encoder has been highly optimized to run on the Analog Devices' Blackfin® processor family. It is a self-contained software module that is fully compliant with ISO/IEC 10918-1:1993 (ITU-T T.81). This software has undergone rigorous interoperability testing across many commercially available platforms, and open source applications. This module can be used to build a Motion-JPEG video system, for example using the AVI file format.

The module uses a C-callable API that includes a number of system interface hooks via user call-back functions. This allows better customization and optimization of data input/output integration, and meta-data processing (for example EXIF). The code has no dependencies on processor peripherals or registers, adding greater system flexibility and ease of use.

ダウンロードおよび関連ソフトウェア

ソフトウェア開発ツール

CrossCore® Embedded Studio

CCESは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。

VisualDSP++ 5.1

VisualDSP++は、Blackfin、SHARC および TigerSHARC プロセッサ向けの、イングル・インターフェースでプロジェクトの効率的な管理を可能とする開発・デバック環境ソフトウェアです。

ライセンス

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

パフォーマンス測定基準

MIPS/Memory summary table:
      Average Cycles
Blackfin Processor
Code RAM
(KiB)

Data RAM
(KiB)

Constant Data Tables
(KiB) 
Total Cycles (x106)  Cycles/pixel
ADSP-BF533
 15
 2
 5
 12.6  48.1
ADSP-BF609   11.9  45.4
ADSP-BF707 11.0 42.0

  • This table highlights example Blackfin processors and expected cycle counts. Some Blackfin processors include additional L2 on-chip memory which can help reduce cycles when fully utilised. Similarly, processors with higher bandwidth external memory interfaces (32-bit versus 16-bit, and DDR versus SDRAM) will require a lower cycle count.
  • Cycles and memory measured using standard Mandrill 512x512 YUV420 image, with compression ratio 9 (quality factor 40) in sequential encoding mode, running on ADSP-BF533/BF609/BF707 with optimum memory layout.
  • BF533 Core Clock = 594 MHz, System Clock = 118 MHz; BF609 Core Clock = 500 MHz, System Clock = 250 MHz, Dynamic Mem Clock = 250 MHz; BF707 Core Clock = 400 MHz, System Clock = 200 MHz, Dynamic Mem Clock = 200 MHz.
  • Code compatible across all Blackfin processors, with silicon anomaly workarounds implemented.
  • "Data RAM" for one instance, includes scratch buffer, stack, and minimum heap memory.
  • 1 KiB = 1024 Bytes.

システム条件

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Windows 8 Professional/Enterprise (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.1 for Analog Devices Processors with the latest update.

関連するハードウェア (5)

EZ-Kits

5 EZ-Kits すべて表示

ディスカッション