The AD7845 is a complete monolithic 12-bit voltage-output multiplying digital-to-analog converter with on-chip amplifier and extra gain-scaling resistors. Its combination of high-speed digital logic and precision linear circuitry in a 0.3" skinny DIP reduces system chip count and displaces half the space required for traditional 24-pin double-width DIP packages. Read full article