The AD9040A os a complete monolithic 10-bit sampling A/D converter with on-chip track-and-hold, voltage reference, and timing circuitry. Designed for low cost, high performance, and relatively low-power dissipation (940 mW typical, 1.1 W max), it requires only an encode signal to achieve sampling rates as high as 40 MSPS. Read full article