The AD8600 combines 16 high-performance multiplying, 8-bit D/A converters in a single monolithic IC. A parallel-input device, with double buffering, it can accept data clocked in at speeds up to 12.5 MHz, a combination of speed and high channel-count unmatched in the industry. Read full article