ADH704S
新規設計に推奨8 GHz, 19-Bit Fractional-N PLL
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$5186.50
製品情報
- Wide band: DC – 8 GHz RF Input, 4 GHz 19-Bit Prescaler
- Industry leading Phase Noise & Spurious -112 dBc/Hz @ 8 GHz Fractional, 50 kHz offset
- -230 dBc/Hz Fractional Mode
- -233 dBc/Hz Integer Mode 100 MHz PFD
- High PFD rate: 100 MHz
- 24-Lead Hermetic SMT Packagem
- Screened in accordance with MIL-PRF-38535, Class Level S
The ADH704S has been designed for the best phase noise and lowest spurious content possible in an integrated synthesizer. Fabricated in a SiGe BiCMOS process, this Fractional-N frequency synthesizer consists of a very low noise digital phase detector, VCO divider, reference divider and a precision-controlled charge pump. Ultra-low in-close phase noise and low spurious allows wide loop bandwidths for faster frequency hopping and low micro-phonics. Exact frequency mode with 24-bit fractional modulator provides the ability to generate fractional frequencies with zero frequency error, an important feature for Digital Pre-Distortion systems. The serial interface offers read back capability and is compatible with a wide variety of protocols.
Applications
- Microwave Point-to-Point Radios
- Test & Measurement
- Communications
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC7910G24 | 24-lead FLATPACK_RF |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH704Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める