ADH663S
製造中6 GHz to 12 GHz, Double-Balanced High IP3 Mixer
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$769.12
製品情報
- High LO/RF Isolation: 40 dB
- Wide IF Bandwidth: DC - 4 GHz
- Passive Double-Balanced Topology
- Low Conversion Loss: 8 dB
- Die size: 1.120 mm × 1.080 mm × 0.0508 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH663S is a general purpose double balanced mixer that can be used as an upconverter or downconverter between 6 and 12 GHz. This passive mixer is fabricated in a GaAs MESFET process, requires no DC Bias and no external components or matching circuitry.
The ADH663S provides excellent LO to RF and LO to IF isolation due to optimized balun structures and operates with LO drive levels as low as +17 dBm. The ADH663S eliminates the need for wire bonding and is compatible with high volume surface mount manufacturing techniques.
Applications
- Point-to-Point Radios
- Point-to-Multi-Point Radios
- Instrumentation
- Sensors
- Military End-Use
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8054 | DIE |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH663Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める