ADH641S
製造中DC to 18 GHz SP4T Non-Reflective Switch
- 製品モデル
- 2
- 1Ku当たりの価格
- 最低価格:$667.92
製品情報
The ADH641S is a broadband non reflective GaAs pHEMT SP4T switch. Covering DC to 18 GHz, this switch offers high isolation, low insertion loss, on-chip termination of isolated ports, and extends the frequency coverage of the SP4T switch product line. This switch also includes an on-board binary decoder circuit that reduces the number of required logic control lines to two. The switch operates using a negative control voltage of 0/−5 V, requires a fixed Vss bias of −5 V, and exhibits fast switching speed and consumes much less dc current than pin diode-based solutions. The ADH641S is available in both die form and hermetic LH5 package.
Applications
- Instrumentation
- Sensors
- Military and space
ドキュメント
管理された図面 2
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8261LH5 | 12-Lead LCC (5.08mmm x 5.08mm) | ||
| HMC8790 | DIE |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH641Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める