ADH607S
製造中Aerospace, GaAs, MESFET, High Isolation SPDT Switch, DC to 6 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$3763.38
Viewing:
製品情報
- High Isolation:
- 55 dB @ 2 GHz
- 42 dB @ 6 GHz
- Low Insertion Loss: 1.9 dB Typ. @ 6 GHz
- Non-Reflective design
- 7-Lead Hermetic SMT Package
- Screened in accordance with MIL-PRF-38535, Class Level S
The ADH607S is a broadband high isolation non-reflective GaAs, MESFET, SPDT, switch in a 7-Lead glass/metal (hermetic) surface mount package. Covering DC to 6 GHz, the switch features > 55 dB isolation up to 2 GHz and > 42 dB isolation up to 6 GHz. The switch operates using complementary negative control voltage logic lines of -5/0V and requires no bias supply.
Applications
- Instrumentation
- Satellite Communications
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8158G7 | 7-Lead SMT |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH607Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める