ADH598S
新規設計に推奨Aerospace, GaAs, pHEMT, MMIC, x2 Active Multiplier Chip, 22 GHz to 46 GHz Fout
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$731.87
Viewing:
製品情報
- High Output Power: +15 dBm
- Low Input Power Drive: 0 dBm to +6 dBm
- Fo Isolation: 25 dBc @ Fout = 30 GHz
- Die Size: 2.07 mm X 1.86 mm X 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH598S is a x2 active broadband frequency multiplier chip utilizing GaAs PHEMT technology. When driven by a +5 dBm signal, the multiplier provides +15 dBm typical output power from 22 to 46 GHz and the Fo and 3Fo isolations are 25 dBc and 15 dBc respectively at 30 GHz. The ADH598S is ideal for use in LO multiplier chains for Point-to-Point and VSAT radios yielding reduced parts count versus traditional design approaches.
Applications
- Clock Generation Applications
- Point-to-point & VSAT Radios
- Military & Space
ドキュメント
管理された図面 1
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8731 | DIE |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH598Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める