ADH573S
新規設計に推奨Aerospace, GaAs, PHEMT, MMIC, x2 Active Multiplier, 8 GHz to 22 GHz Fout
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$3632.89
Viewing:
製品情報
- High Output Power: +12 dBm
- Low Input Power Drive: 0 dBm to +6 dBm
- Fo Isolation: > 20 dBc @ Fout = 16 GHz
- 100 kHz SSB Phase Noise: -134 dBc/Hz
- Single Supply: +5 V @ 92 mA Typ.
- 12-Lead Hermetic Ceramic SMT Package
- Screened in accordance with MIL-PRF-385345, Class Level S
The ADH573S is a x2 active broadband frequency multiplier utilizing GaAs PHEMT technology. When driven by a +5 dBm signal, the multiplier provides +12 dBm typical output power from 8 GHz to 22 GHz Fout. The Fo and 3Fo isolations are >20 dBc and >25 dBc respectively at 16 GHz Fout. The ADH573S is ideal for use in LO multiplier chains for Pt to Pt & VSAT Radios yielding reduced parts count vs. traditional approaches. The low additive SSB Phase Noise of -134 dBc/Hz at 100 kHz offset helps maintain good system noise performance.
Applications
- Clock Generation Applications
- SONET OC-192 & SDH STM-64
- Point-to-point & VSAT Radios
- Satellite communications (SATCOM)
- Instrumentation
- Aerospace EW/Radar
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8249LH5 | 12-Lead LCC (5.08mmm x 5.08mm) |