ADH534S
新規設計に推奨Aerospace, GaAs, InGaP, HBT, MMIC, 10.6 GHz to 11.8 GHz, VCO with Fo/2 and Fo/4 Frequency Output.
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$641.36
製品情報
- Triple Output:
- Fo = 10.6 GHz – 11.8 GHz
- Fo/2 = 5.3 GHz – 5.9 GHz
- Fo/4 = 2.65 GHz – 2.95 GHz
- Pout: + 11 dBm Typical
- Phase Noise: -110 dBc/Hz @ 100 kHz Typ
- No External Resonator Needed
- Die Size: 2.9 mm x 1.8 mm x 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH534S is a GaAs, InGaP, Heterojunction Bipolar Transistor (HBT), MMIC, VCO. The ADH534S integrates resonators, negative resistance devices, varactor diodes and feature half frequency and divide-by-4 outputs. The VCO’s phase noise performance is excellent over temperature, shock, and process due to the oscillator’s monolithic structure. Power output is +11 dBm typical from a +5V supply voltage. The prescaler and RFout/2 functions can be disabled to conserve current if not required. The voltage-controlled oscillator requires no external matching components.
Applications
- Point-to-Point/Multi-Point Radios
- Instrumentation
- Satellite Communications
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8501 | DIE |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH534Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める