ADH520S
製造中Aerospace, GaAs, MESFET, MMIC, I/Q Mixer, 6 GHz to 10 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$3238.40
Viewing:
製品情報
- Wide Intermediate frequency (IF) bandwidth: DC to 3.5 GHz
- Image Rejection: 40 dB Typ.
- Local Oscillator (LO) to Radio Frequency (RF) Isolation: 50 dB Typ.
- High Input IP3: 23 dBm Typ.
- 12-Lead Hermetic SMT Package
- HMC8700LH5: Screened in accordance with MIL-PRF-38535, Class Level S
The ADH520S is a compact I/Q MMIC mixer in a 12-Lead hermetic SMT package which can be used as either an IRM or a single sideband (SSB) upconverter. The mixer utilizes two standard double-balanced mixer cells, and a 90° hybrid fabricated in a GaAs metal semiconductor field effect transistor (MESFET) process. A low frequency quadrature hybrid can be used to produce a 100 MHz USB IF output.
Applications
- Point-to-point Radios
- C-Band Communications
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8700LH5 | 12-Lead LCC (5.08mmm x 5.08mm) |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH520Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める