ADH322S
新規設計に推奨DC to 2010 MHz, SP8T Non-Reflective Switch
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$2965.16
Viewing:
製品情報
- Frequency of operation: DC to 2010 MHz
- High Isolation: > 34 dB @ 2010 MHz
- Low Insertion Loss: < 2 dB @ 2010 MHz
- Integrated 3:8 TTL Decoder
- 24-Lead Hermetic SMT Package
- Screened in accordance with MIL-PRF-38535, Class Level S
The ADH322S is non-reflective GaAs, MESFET, SP8T switch in a 24-lead glass/metal hermetic SMT package. Covering DC to 2010 MHz, this switch offers high isolation and low insertion loss. This switch also includes an on-board binary decoder circuit, which reduces the required logic control lines to three. The ADH322S operates using a negative control voltage of 0/−5 V and requires a fixed bias of −5 V.
Applications
- Instrumentation
- Switched filter banks
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8058G24 | 24-lead FLATPACK_RF |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH322Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める