ADH292S
製造中Aerospace, GaAs, MMIC, Double-Balanced Mixer, 18 GHz to 32 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$803.28
Viewing:
製品情報
- Input IP3: +19 dBm
- LO / RF Isolation: 38 dB
- Passive: No DC Bias Required
- Die size: 1.04 mm × 0.59 mm × 0.0508 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH292S chip is a miniature passive GaAs MMIC double-balanced mixer which can be used as an upconverter or downconverter from 18 - 32 GHz in a small chip area of 0.66 mm. Excellent isolations are provided by on-chip baluns, which require no external components and no DC bias. All data is measured with the chip in a 50-ohm test fixture connected via 0.076 mm (3 mil) ribbon bonds of minimal length.
Applications
- Microwave Communications
- Instrumentation
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8331 | DIE |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH292Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める