ADH252S
製造中Aerospace, GaAs, MMIC, SP6T Non-Reflective Switch, DC to 3 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$3708.98
Viewing:
製品情報
- Low Insertion Loss: 1 dB Typ. @ 1.5 GHz
- Single Positive Supply: Vdd = +5V
- Integrated 3:6 TTL Decoder
- 16-Lead Hermetic SMT Package
- Screened in accordance with MIL-PRF-38535, Class Level S
The ADH252S is a non-reflective SP6T switch in a 16-lead Hermetic SMT package featuring wideband operation from DC to 3 GHz. The switch offers a single positive bias and true TTL/CMOS compatibility. A 3:6 decoder is integrated on the switch requiring only 3 control lines and a positive bias to select each path. The ADH252S SP6T replaces multiple configurations of SP4T and SPDT MMIC switches and logic drivers.
Applications
- Instrumentation
- Satellite Communications
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC4811G16 | 16-Lead Flat Package with Gullwing Formed Leads |