ADH1048S
製造中2 GHz to 18 GHz Double-Balanced Mixer
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$2479.40
Viewing:
製品情報
- Passive: No DC Bias Required
- High Input IP3: 23 dBm
- LO/RF Isolation: 38 dB
- LO/IF Isolation: 28 dB
- RF/IF Isolation: 15 dB
- IF Bandwidth: DC – 4 GHz
- 12-Lead Ceramic Hermetic SMT
- Screened in accordance with MIL-PRF-38535, Class Level S
The ADH1048S is a general purpose double balanced mixer that can be used as a downconverter with DC to 4 GHz at the IF port and 2 GHz to 18 GHz at the RF port. This mixer requires no external components or matching circuitry. The ADH1048S provides excellent LO/RF, LO/IF and RF/IF isolation. The mixer operates with LO drive levels from +9 dBm to +17 dBm.
Applications
- Ka-Band Transponders
- Point-to-Multi-Point Radios
- VSAT
- Test Equipment & Sensors
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8250LH5 | 12-Lead LCC (5.08mmm x 5.08mm) |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH1048Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める