HMC898
製造中止
Filter - Tunable, Band Pass SMT, 11.5 - 21.5 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- Fast Tuning Response
- Excellent Wideband Rejection
- Single Chip Replacement for Mechanically Tuned Designs
- 24 Lead 4 x 4 mm SMT Package: 16mm²
The HMC898LP4E is a MMIC band pass filter which features a user selectable passband frequency. The 3 dB filter bandwidth is approximately 17%. The 20 dB filter bandwidth is approximately 35%. The center frequency can be varied between 11.5 and 21.5 GHz by applying an analog tune voltage between 0 and 14V. This tunable filter can be used as a much smaller alternative to physically large switched filter banks and cavity tuned filters. The HMC898LP4E has excellent microphonics due to the monolithic design, and provides a dynamically adjustable solution in advanced communications applications.
Applications
- Test & Measurement Equipment
- Military RADAR & EW/ECM
- SATCOM & Space
- Industrial & Medical Equipment
ドキュメント
製造中止品のデータシート 1
品質関連資料 1
テープ&リール仕様 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
HMC898LP4E | 24-Lead QFN (4mm x 4mm w/ EP) |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
6 6, 2022 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
HMC898LP4E | ||
12 14, 2015 - 15_0026 Discontinuance of Select Hittite Microwave Products (HMC) from Analog Devices |
||
HMC898LP4E |
これは最新改訂バージョンのデータシートです。