HMC897
製造中止HMC897 / HMC897LP4E
Filter-Tunable, Band-Pass Chip or SMT, 9 GHz to 19 GHz
- 製品モデル
- 2
- 1Ku当たりの価格
- 価格は未定
製品情報
- Fast tuning response
- Excellent wideband rejection
- Single chip replacement for mechanically tuned designs
- Small size: 2.48 × 1.16 × 0.10 mm
- 24-lead, 4 × 4 mm, QFN, surface-mount technology (SMT) package
The HMC897 devices are monolithic microwave integrated circuit (MMIC), band-pass filters which feature a user selectable pass-band frequency. The 3 dB filter bandwidth is approximately 18%. The 20 dB filter bandwidth is approximately 35%. The center frequency can be varied between 9 GHz and 19 GHz by applying an analog tune voltage between 0 V and 14 V. These tunable filters can be used as a much smaller alternative to physically large switched filter banks and cavity tuned filters. The HMC897 devices have excellent microphonics due to the monolithic design and provide a dynamically adjustable solution in advanced communications applications.
Applications
- Test measurement and equipment
- Military radar and EW/ECM
- SATCOM and space
- Industrial and medical equipment
ドキュメント
データシート 1
製造中止品のデータシート 1
品質関連資料 1
テープ&リール仕様 1
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC897 | CHIPS OR DIE | ||
| HMC897LP4E | 24-Lead QFN (4mm x 4mm w/ EP) |
| 製品モデル | 製品ライフサイクル | PCN |
|---|---|---|
|
12 14, 2015 - 15_0026 Discontinuance of Select Hittite Microwave Products (HMC) from Analog Devices |
||
| HMC897 | 製造中止 | |
| HMC897LP4E | ||
これは最新改訂バージョンのデータシートです。