HMC893
製造中止Filter - Tunable, Band Pass SMT, 4.8 - 9.5 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 価格は未定
製品の詳細
- Fast Tuning Response;
200 ns - Excellent Wideband Rejection; >30 dB
- Single Chip Replacement for Mechanically Tuned Designs
- 32 Lead 5x5mm SMT Package
The HMC893LP5E is a MMIC band pass filter which features a user selectable passband frequency. The 3 dB filter bandwidth is approximately 6.5%. The 20 dB filter bandwidth is approximately 18%. The center frequency can be varied between 4.8 and 9.5 GHz by applying an analog tune voltage between 0 and 14V. This tunable filter can be used as a much smaller alternative to physically large switched filter banks and cavity tuned filters. The HMC893LP5E has excellent microphonics due to the monolithic design, and provides a dynamically adjustable solution in advanced communications applications.
Applications
- Test & Measurement Equipment
- Military RADAR & EW/ECM
- SATCOM & Space
- Industrial & Medical Equipment
ドキュメント
製造中止品のデータシート 1
品質関連資料 2
テープ&リール仕様 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
HMC893LP5E | 32-Lead QFN (5mm x 5mm w/ EP) |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
12 14, 2015 - 15_0026 Discontinuance of Select Hittite Microwave Products (HMC) from Analog Devices |
||
HMC893LP5E | 製造中止 |
これは最新改訂バージョンのデータシートです。