HMC892
製造中止Filter - Tunable, Band Pass SMT, 4 - 7.7 GHz
製品の詳細
- Fast Tuning Response;
200 ns - Excellent Wideband Rejection; >30 dB
- Single Chip Replacement for Mechanically Tuned Designs
- 32 Lead 5x5mm SMT Package
The HMC892LP5E is a MMIC band pass filter which features a user selectable passband frequency. The 3 dB filter bandwidth is approximately 9%. The 20 dB filter bandwidth is approximately 23%. The center frequency can be varied between 4 and 7.7 GHz by applying an analog tune voltage between 0 and 14V. This tunable filter can be used as a much smaller alternative to physically large switched filter banks and cavity tuned filters. The HMC892LP5E has excellent microphonics due to the monolithic design, and provides a dynamically adjustable solution in advanced communications applications.
Applications
- Test & Measurement Equipment
- Military RADAR & EW/ECM
- SATCOM & Space
- Industrial & Medical Equipment
ドキュメント
製造中止品のデータシート 1
品質関連資料 3
テープ&リール仕様 1
これは最新改訂バージョンのデータシートです。