HMC597

製造中止

SiGe Wideband Direct Demodulator SMT, 0.1 - 4.0 GHz

Viewing:

製品情報

  • High Linearity: +25 dBm IIP3 & +60 dBm IIP2
  • Low Noise Figure: 15 dB
  • High Integration: On-Chip RF Balun

The HMC597LP4(E) are highly integrated SiGe wideband direct conversion I/Q Demodulator RFICs which are ideal for high dynamic range receivers operating from 100 - 4000 MHz in cellular and broadband wireless infrastructure applications. Providing a very high level of integration compared with discrete solutions, the HMC597LP4(E) features an on-chip RF balun which allows for singled ended RF input. An off-chip capacitor allows the ron of the RF port to operate over the whole 100 - 4000 MHz band without additional off-chip components.

Also ideal for software radio and other multi-band receivers, the HMC597LP4(E) demodulator is housed in a compact 4x4 mm SMT QFN package and delivers exceptionally high dynamic range. The LO requires -6 to +6 dBm and can be driven in single-ended mode. The I and Q output ports are differential with an output impedance of 400 Ohms, allowing direct connection to channel filters and ADCs. This device is optimized for a supply voltage of +4.5V to +5.5V and consumes 200 mA @ +5V supply.

Included as part of Hittite's Wideband DCR Solution: HMC6383

Applications

  • Cellular/PCS/3G
  • Base Stations & Repeaters
  • GSM/GPRS, WCDMA & TD-SCDMA
  • WiMAX, WiBro & Fixed Wireless

推奨代替製品

ADL5380 新規設計に推奨

直交復調器、400~6000MHz

HMC597
SiGe Wideband Direct Demodulator SMT, 0.1 - 4.0 GHz
hmc597lp4_fbl
myAnalogに追加

myAnalogの製品セクション(通知受け取り)、既存/新規プロジェクトに製品を追加する。

新規プロジェクトを作成
質問する
サポート

アナログ・デバイセズのサポート・ページはアナログ・デバイセズへのあらゆるご質問にお答えするワンストップ・ポータルです。


ドキュメント

技術記事 1

製造中止品のデータシート 1

データシート
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
ADL5380 新規設計に推奨 直交復調器、400~6000MHz
Modal heading
myAnalogに追加

myAnalogの製品セクション(通知受け取り)、既存/新規プロジェクトに製品を追加する。

新規プロジェクトを作成

評価用キット

EVAL-HMC597LP4
HMC597LP4 Evaluation Board.

最新のディスカッション

最近表示した製品