HMC1000

製造中止

Filter - Tunable, Band Reject SMT, 3.6 - 12.2 GHz

Viewing:

製品情報

  • Tunable Stopband Frequency:
    3.6-12.2 GHz
  • Tunable Stopband Rejection:
    25 dB Typical
  • Four Frequency Control Modes
  • Single Chip Replacement For
    Mechanically Tuned Designs
  • 32 Lead 5 x 5 mm SMT Package

The HMC1000LP5E is a MMIC band reject filter which features a user selectable band rejection frequency. The -20 dB filter bandwidth is < 10%. The rejection frequency can be varied between 3.6 and 12.2 GHz by applying an analog tune voltage between 0 and 14V. This tunable filter can be used as a much smaller SMT alternative to physically large switched filter banks and cavity tuned filters. The HMC1000LP5E has excellent microphonics due to the monolithic design, and provides a dynamically adjustable solution in advanced communications applications.

Applications

  • Test & Measurement Equipment
  • Military RADAR & EW/ECM
  • SATCOM & Space
  • Industrial & Medical Equipment

HMC1000
Filter - Tunable, Band Reject SMT, 3.6 - 12.2 GHz
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
製造中止品のデータシート 1

データシート

これは最新改訂バージョンのデータシートです。

さらに詳しく
myAnalogに追加

myAnalogのリソース・セクション、既存/新規プロジェクトにメディアを追加する。

新規プロジェクトを作成

ソフトウェア・リソース

必要なソフトウェア/ドライバが見つかりませんか?

ドライバ/ソフトウェアをリクエスト

評価用キット

EVAL-HMC1000LP5E
HMC1000LP5E Evaluation Board

最新のディスカッション

最近表示した製品