製品概要

機能と利点

  • Integrated IC Minimizes Board Area and Layout
  • Input Voltage Range from 3.5V to 36V
  • User-Programmable Settings through I2C
  • Challenge/Response or Simple Windowed Watchdog
  • 2.1MHz Fixed-Frequency Switching with Spread-Spectrum Option
  • Status Monitoring through Active-Low RESET Pin and I2C Status Registers
  • Fully Assembled and Tested
  • Proven PCB Layout with Automotive-Grade Components

製品概要

The MAX20431 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20431: high-efficiency four-output PMIC. The EV kit can test all outputs to full load within the normal operation input range of 3.5V to 36V. The IC features two modes of watchdog operation, challenge/response and simple windowed mode, which can also be disabled for simplified evaluation. I2C communication must be used to configure the MAX20431 and monitor errors. A PC to I2C interface such as the MINIQUSB or MAX32625PICO, and software for reading and writing to I2C registers (such as SimpleI2C) simplify testing.

Applications

  • Advanced Driver-Assistance Systems (ADAS)

対象となる製品