製品概要
機能と利点
- On-board LDO voltage regulator for 2.5 V/3.3 V device under test (DUT) supply
- LDO can be bypassed to allow for an external supply
- AC-coupled differential SMA connectors
- SMA connectors for
- 2 differential input clocks
- 8 analog differential outputs
- Jumpers to enable/disable the LDO voltage regulator
- Clip on access points for power/ground
- Jumper for input clock selection
- Matched RF differential traces
製品概要
User guide UG-942 describes the two evaluation boards for evaluating the HMC6832 fully differential output buffer. Both evaluation boards, EV1HMC6832ALP5L and EV2HMC6832ALP5L, allow access to all HMC6832 input/outputs via SMAs.The EV1HMC6832ALP5L is configured for the LVPECL version of the product whereas the EV2HMC6832ALP5L is configured for LVDS. Each board has an on-board low dropout (LDO) regulator for 2.5 V/3.3 V operation that can be disabled to use an external supply. Each board has matched RF differential traces for testing output to output channel skew.
For full specifications on the HMC6832, see the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board. The evaluation board schematics and the HMC6832 data sheet are available on the HMC6832 product page.
関連資料
-
HMC6832 Design Files12/8/2020ZIP5 M
-
EV1HMC6832ALP5L3/15/2016PDF
-
EV2HMC6832ALP5L3/15/2016PDF
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。