製品概要

機能と利点

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector provisions
  • Easy connection to test equipment and other circuits

製品概要

The Analog Devices, Inc., ADA4806-1RJ-EBZ evaluation board is designed to help users evaluate the ADA4806-1 low power, multimode, rail-to-rail amplifier, offered in an 8-lead SOT-23 package. The ADA4806-1RJ-EBZ is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of op amp circuits.


The ADA4806-1RJ-EBZ is a 2-layer printed circuit board (PCB) that accepts SMA edge mounted connectors on the inputs and outputs for efficient connection to test equipment or other circuitry. The ADA4806-1RJ-EBZ evaluation board components are primarily surface-mount technology (SMT) 0603 case size, with the exception of the electrolytic bypass capacitors (C1 and C2) which are 3528 case size.


購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。