製品概要
機能と利点
- Single- or dual-supply operation
- AC and DC signal evaluation
- Built-in 100 Ω bridge with unbalancing capability
- Provision to create low-pass filter
- Readback feature of programmed values
- External clamp voltage setting
- Interface for PC USB port
- Evaluation software, compatible with Microsoft Windows XP,
- Windows Vista, and Windows 7 SOIC/LFCSP socket for easy device replacement
- Supports AD8555, AD8556, and AD8557 ICs
製品概要
The AD8556-EVALZ/AD8556CP-EBZ evaluation boards allow the quick demonstration and evaluation of the AD8555/AD8556/AD8557 zero-drift, digitally programmable sensor signal amplifiers.
The AD8555/AD8556/AD8557 are auto-zero instrumentation amplifiers with programmable gain and output offset adjustment features. The evaluation board enables a PC to communicate with the AD8555/AD8556/AD8557. The user can send commands to the evaluation board and read back the programmed values for the device that is being evaluated.
The user guide UG-896 supplements the information in the AD8555, AD8556, and AD8557 data sheets, which should be consulted in conjunction with this user guide when working with the evaluation board.
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。