製品概要

機能と利点

  • 2.5 GSPS utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 21dB voltage gain adjustment
  • Optional on-board or external clocking
  • Specific design and I/O added for multi-board synchronization

製品概要

The AD-FMCADC3-EBZ is a high speed data acquisition board featuring AD9625 single channel ADC at 2500 MSPS and the ADA4961 Low Distortion, 3.2 GHz, RF DGA driving the converter. The FMC form factor supports the JESD204B high speed serial interface. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.

The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1). This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.

The design of the board is specifically tailored to synchronizing multiple AD-FMCADC3-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters.

The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

はじめに

For all the information needed to get started with this board please refer to our wiki user guide.

リファレンス・ボード

Reference Board: AD-FMCADC3-EBZ

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
AD9625

ADC,12-Bit, 2.5 GSPS, JESD204B

ADP2119

2A Step Down DC-DC Regulator

ADP7104

High Accuracy 500mA LDO

ADP7104

High Accuracy 500mA LDO

ADP7104

High Accuracy 500mA LDO

ADP7104

High Accuracy 500mA LDO

ADP1741

2A Low Vin Low Dropout LDO

ADP1753

Low Vin / Vout 800mA LDO

ADP1753

Low Vin / Vout 800mA LDO

ADP1753

Low Vin / Vout 800mA LDO

ADA4961

3.2GHz, RF DGA

fmcadc-ebz-circuit

ソフトウェア

評価用ソフトウェア

JESD204 Interface Framework
Integrated JESD204 software framework for rapid system-level development and optimization

ハードウェア (1)

ドーター・ボード

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。