製品概要

製品概要

DC1870A is a 1.5A low dropout linear regulator featuring the LT3081. The device is designed for rugged industrial applications and can be paralleled for higher output current or heat spreading. Besides paralleling, the LT3081 also presents other features including adjustability to zero VOUT, reverse protection for input and output-to-input voltages, temperature monitor, output current monitor, etc. A key feature of the LT3081 is the extended safe operating area (SOA). With the precision zero TC 50μA reference current source, a single resistor programs the output voltage to any level between zero and 34.5V. Internal protection circuitry includes reverse-battery and reverse-current protection, current limiting and thermal limiting.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。