製品概要
機能と利点
- Self contained board that includes the following
- HMC8074 low noise, quad band, VCO
- ADG1604 4:1 multiplexer, filtering options
- LT3042 voltage regulator
- Header connectivity to allow use of Arduino Uno or Linduino microcontroller
- Externally powered by a single 6.0 V supply
製品概要
The EV1HMC8074LP6G evaluates the performance of the HMC8074 low noise, quad band, monolithic microwave integrated circuit (MMIC), voltage controlled oscillator (VCO). Figure 1 shows a photograph of the EV1HMC8074LP6G. The EV1HMC8074LP6G contains the HMC8074 VCO, an LT3042 ultralow noise voltage regulator, jumpers, an ADG1604 4:1 multiplexer, and Subminiature Version A (SMA) and 2.92 mm K connectors.
For full details on the HMC8074, see the HMC8074 data sheet, which must be consulted in conjunction with the user guide when using the EV1HMC8074LP6G.
対象となる製品
はじめに
EQUIPMENT NEEDED
- 6.0 V power supply
- Low noise, variable, 0 V to 13.0 V power supply
- 50 Ω termination
- Spectrum analyzer (optional)
- Signal source analyzer
ONLINE RESOURCES
- HMC8074 data sheet
- Linduino DC2026C demo manual
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。