製品概要
製品概要
This user guide describes the hardware for the evaluation of the ADP5134 and includes detailed schematics and PCB layouts. The ADP5134 is available in a 24-lead 4 mm × 4 mm LFCSP package.The ADP5134 LFCSP evaluation board has two step-down regulators with two LDOs that enable evaluation of the ADP5134. The evaluation board is available with an adjustable voltage option.
Full details on the parts are provided in the ADP5134 data sheet.
関連資料
-
UG-591: Evaluating the ADP5134 Micropower Management Unit (PMU)2013/11/05PDF984 kB