製品概要
機能と利点
- Full featured evaluation board for the AD5668
- On-board reference
- Various link options
- PC control in conjunction with Analog Devices
- System development platform (SDP)
- PC software for control of DACs
- On-board ADC for voltage readback
製品概要
The AD5668 evaluation board (EVALAD5668EBRZ and AD5668EBCZ) is designed to help customers quickly prototype new AD5668 circuits and reduce design time. The AD5668 operates from a single 2.7 V to 5.5 V supply. The part incorporates an internal 1.25 V or 2.5 V onboard reference to give an output voltage span of 2.5 V or 5 V, respectively. The on-board reference is off at power-up allowing for the use of an external reference; the REF195 is used on this evaluation board. The part must be written to after power-up to turn on the internal reference.Consult the AD5668 data sheet, available from Analog Devices, in conjunction with this user guide when using the evaluation board. The evaluation board interfaces to the USB port of a PC via the SDP board. Software is available with the evaluation board, which allows the user to easily program the AD5668.
関連資料
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。