製品概要
製品概要
The AD-TRXBOOST1-EBZ is an add on board for the FMCOMMS2/3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information regarding the board itself, how to use it and the design package that surrounds it, can be found on the Analog wiki site.The purpose of the AD-TRXBOOST1-EBZ is to boost the transmit and receive signal to improve the dynamic range and increate the output power of the AD9361 around 2.45GHz which is what the board is tuned for.
Markets & Technology
対象となる製品
Package Contents
- AD-TRXBOOST1-EBZ
- 1 power cable
- 1 (3-pin) keyed header
はじめに
To start using the AD-TRXBOOST1-EBZ, all you need is a 12V supply, if you already have the AD-FMCOMMS2-EBZ [or AD-FMCOMMS3-EBZ, AD-FMCOMMS4-EBZ, AD-FMCOMMS5-EBZ] setup and running. First things first, you must connect the 3 pin keyed header on the AD-FMCOMMS2-EBZ board as shown on the wiki page. Then plug the power cable from the FMCOMMS2 to the TRXBOOST1. Finally using male to male SMA adapters connect the SMAs between the FMCOMMS2/3/4/5 and TRXBOOST1 boards and you are good to go.
AD-TRXBOOST1-EBZ User Guide (wiki)
AD-TRXBOOST1-EBZ User Guide (wiki)
推奨システム動作環境
The AD-TRXBOOST1-EBZ board kit, the FMCOMMS2/3/4/5 and an FPGA board. There is no software needed for the TRXBOOST1 board.
関連資料
ユーザ・ガイド (1)
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。