Versatile Analog-to-Microcomputer Interface

RTI-1200 Interfaces Analog Inputs/Outputs to Intel SBC-80/10; Cards are Physically, Electrically, and Software-Compatible

The RTI-1200 "Real-Time Interface" is a complete analog input/output subsystem that greatly simplifies the interfacing of analog signals to microcomputers. Though designed expressly to be plug-in compatible with the Intel SBC-80/10 Single-Board Computer, it can readily be used with other 8080-based microcomputers. Read full article

Generic_Author_image

Jim Fishbeck