Ultrafast High-Resolution Sampling A/D Converters

CAV-1220: A 12-Bit Converter with 20-MHz Sample Rate; CAV-1040: 40 Million 10-Bit Conversion per Second

Models CAV-1220 and CAV-1040 are ECL-compatible video-speed sampling a/d converters built on 7" × 5" (177.8 × 127mm) cards. The CAV-1220 has 12-bit resolution and a maximum data rate of 20 MHz; and the CAV-1040 has 10-bit resolution with a 40-MHz max sample rate. Read full article



Generic_Author_image

Don Brockman