Monolithic V/F Converter with 1-MHz Full Scale Output

AD650 Has 50-ppm Nonlinearity for 100 kHz F.S., 0.1% max for 1 MHz F.S.; Accepts Unipolar or Bipolar Signal, Also Converts from Frequency to Voltage

The AD650 is a new high-performance voltage-to-frequency converter (VFC) on a single chip, packaged in a 14-pin plastic or CERDIP dual in-line package. As a VFC, it provides a train of fixed-width output pulses at a frequency proportional to an input voltage or current. Read full article



Generic_Author_image

Larry DeVito