Monolithic Synchronous V/F Converter: 0.005% max Nonlinearity

Full-Scale Frequency (up to 2MHz) Set by External System Clock; No Critical Components Required; 25 ppm/°C max Drift; Dual or Single Supply

The AD651 is a fast, high-precision single-chip charge-balance analog (voltage or current) to frequency converter. It is synchronous VFC, in that its full-scale output frequency depends on an external clock frequency instead of the usual external capacitor in a one-shot oscillator circuit. Read full article


Generic_Author_image

Paul Klonowski