Monolithic Precision Voltage Reference

AD588BD Has ±1 mV Max Voltage Error, ±1.5 ppm/°C Max Drift; Kelvin Connections Minimize System Errors; Dual Outputs Are Available

The AD588 is the first member of a new generation of monolithic precision voltage references. Long-time readers of this Journal will remember the 2.5-volt AD580 bandgap reference, introduced in 1974 [8-2 (12), 9-1 (6-7), 9-2 (20-21)] and the versatile pin-programmable bandgap AD584, introduced in 1978 [12-2, (6-7)]. Read full article



Generic_Author_image

Bill Thompson