Monolithic DAC Combines Speed and Accuracy

AD568 Has 35-Nanosecond Settling Time, 12-Bit Accuracy; Fits into a 0.3"-Wide 24-Pin Cerdip Package

The AD568 is a fast-setting monolithic 12-bit digital-to-analog converter housed in a 0.3"-wide cerdip package. Employing a proprietary complementary-bipolar process—for combined speed and accuracy—it contains a current-output d/a converter, a buried-Zener diode reference, and application resistors for scaling its voltage output, either passively or via an external operational amplifier. Read full article



Generic_Author_image

Pauline Liu