Complete Monolithic 8-Bit 400-kSPS Analog I/O System

AD7569 Combines ADC, DAC, Bus Interface & Associated Functions In Single Plastic or Ceramic "Skinny DIP" or Leaded Chip Carrier

Input/output (I/O) ports have long been been available in monolithic form for serial communications and other digital functions. Now the AD7569 provides designers with a complete, easy-to-use 8-bit analog I/O port in a single small package containing high-performance, fully specified (for both time and frequency domains) CMOS chip. Read full article



Generic_Author_image

Mike Byrne

Generic_Author_image

Mike Tuthill