Micromachined Complete-on-a-Chip Sensor

ADXL05 is a complete, low-cost monolithic 200-mV/g system for measuring acceleration

The ADXL05 is a new accelerometer designed to measures accelerations from a few mg up to its full-scale level of ±5 g. Requiring only 0.25 square inches of board space, and operating on a single +5-volt supply, the ADXL50 (Analog Dialogue 27-2), is widely used in automotive airbag deployment. Read full article



Generic_Author_image

Charles Kitchin