IC Vector Processor for Motor Control

AD2S100 performs vector rotations of three-phase and two-phase 90° sine & cosine signals

Most of the power supplied to washing machines, conveyor belts, air conditioners, elevators and refrigerators is used to drive motors. In choosing a motor, reliability and performance must be balanced with cost and complexity of control. Read full article



Generic_Author_image

Dan Williams