High-Resolution Monolithic Resolver-to-Digital Converter

2S80 Has Choice of 10-, 12-, 14-, and 16-Bit Resolutions; Velocity Output Available; Temp Ranges Include -55°C tp +125°C

The Analog Devices 2580 is a monolithic resolver-to-digital converter on a single monolithic chip, housed in a 40-pin ceramic DIP. The industry's highest-resolution (and the only tracking) monolithic RDC, it is pin-programmable for 10-, 12-, 14-, and 16-bit resolution. Read full article



Generic_Author_image

John Malcolm