Evaluation Board Explores Capabilities of 8-Bit AD770

ADEB770 Has Optional Analog Input Buffer, Output Buffers, Adjustable Reference, Decimation, and Reconstruction DAC

The ADEB770 Evaluation Board is a tool for users to observe the performance of the AD770 flash ADC at up to maximum speed. Provided is all the support circuitry needed to supply power, proper analog input termination, clock buffering, adjustable voltage references, and ECL-compatible data outputs; operating conditions are selectable by jumpers and resistors. Read full article


Generic_Author_image

Carl Browning

Generic_Author_image

Beth Harwood