Analog I/O Interface Cards for STD Bus

10-Bit I/O & Input: RTI-1225 & 1226; 12-Bit I & O: RTI-1260 & 1261; Compatible with all STD CPU Cards; Memory-Mapped I/O; Requires + 5V Power Only

The STD bus is emerging as one of the most popular microcomputer buses, for reasons that are easy to understand. Instead of confining the system designer to a single processor, it permits the use of the best device for the job—or the most familiar device—with a common bus structure (data, address, control, power). Read full article



Generic_Author_image

John Mills