8-Bit Video Digitizer for Cameras Includes Control Signals

AD9502 Is a Complete RS-170 Subsystem in a Single 40-Pin DIP, Includes Video Amp, DC Restore, ADC, Sync Separation, & Clock Generator

The AD9502 Video Digitizer is designed as a direct link between standard video cameras and image-processing systems. It is the first device available on the market to combine the various analog pre-processing functions for proper digitization of a camera signal—timing, syncronization, and restoration of the dc reference levels—all within a single 40-pin hybrid DIP package. Read full article



Generic_Author_image

Alan Hansford