8-bit Flash A/D Converters Encode at up to 300 MSPS

AD9028/AD9038 Have 47-dB SNR at 9.3 MHz and 250 MSPS; Demultiplexed AD9038 Can Feed Alternate Samples to 2 Databanks

The AD9028 and AD9038, ECL-compatible 8-bit flash analog-to-digital converters with 250-MHz large-signal bandwidth, can encode at up to 300 MSPS. An advanced bipolar process provides superior ac linearity and dynamic range; and these monolithic devices need just a single –5.2-volt power supply. Read full article



Generic_Author_image

David Duff