300kHz Conversion System

Uses Microcircuit T/H and ADC For Continuous 12-Bit Conversion

The HAS-1202 12-bit a/d converter performs a complete conversion in 2.8µs (max); the HTC-0300 track-and-hold has an acquisition time of about 150ns to 12 bits and an aperture uncertainty of 100ps. They can be used together to form a system that will continuously sample and convert at a rate >300kHz. Read full article



Generic_Author_image

Ed Graves