12-Bit CMOS M-DAC Interfaces Directly with µPs

Low-Cost AD7542 Has Small Footprint (16-pin DIP); Also Has Low Gain-Drift (5ppm/°C max), Low Dissipation (40mW)

The AD7542 is a 12-bit double-buffered multiplying d/a converter, fabricated on a CMOS chip and available in a plastic or ceramic 16-pin package. It is designed for direct interfacing with 4- or 8-bit microprocessors, and its output is made available via an external op amp. Read full article



Generic_Author_image

John Wynne